??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
LEMO
Description
B-1B-HG_P - Push-pull connector - Fixed receptacle, nut fixing, watertight or vacuum-tight
Bill of material
HGD.1B.310.CLLP
REF
DESC
Fixed receptacle, nut fixing, watertight or vacuum-tight
CONTACT
MINTEMP
-20 °C
MAXTEMP
80 °C
TESTV
Vtest (contact-contact):|A|900 V (AC), 1270 V (DC)
MAXA
2,5 A
OPTION
Previews
3D
2D
CAD modeli indir