??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
LEMO
Description
B-1B-EE - Push-pull connector - Fixed receptacle, nut fixing with straight contacts for printed circuit(back panel mounting)
Bill of material
EEA.1B.316.CLN
REF
DESC
Fixed receptacle, nut fixing with straight contacts for printed circuit(back panel mounting)
CONTACT
16 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|800 V (AC), 1130 V (DC)
MAXA
1,5 A
OPTION
:
Previews
3D
2D
CAD modeli indir