??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
B-1 Modular belt - B Series
Bill of material
B-1 Modular belt-1-1
Product Name
B-1 Modular belt
Application
Food conveyors, and conveyor belts for packaging machines.
Modular belt and pin material
Polypropylene (PP), the use temperature is +1℃~+98℃, and it is also suitable for acid-resistant environment.
Modular belt load
8800 N/M
Modular belt color
White
The multiply of standard modular belt width
W
152.4 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=152.4*N
Previews
3D
2D
Download CAD models