??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
B-1 Modular Belt with Roller - B Series
Bill of material
B-1 Modular Belt with Roller-1-2-Ball_B
Product Name
B-1 Modular Belt with Roller
Application
This product has a unique roller design, which reduces its own friction, has a larger load, and runs more smoothly. It is widely used in various conveying
Modular belt and pin material
Polypropylene (PP), operating temperature +1℃~+80℃
Ball Material
Polyoxymethylene (POM)
Pin material
Polypropylene (PP)
Modular belt load
8800N/M
Modular belt, roller color
White
The multiply of standard modular belt width
W
152.4 mm
The multiply of standard pitch
Modular belt width
Standard modular belt width: W=152.4*N
Previews
3D
2D
Download CAD models