??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LEMO
Description
B-0B-EP_B - Push-pull connector - Elbow receptacle for printed circuit (solder or screw fixing)
Bill of material
EPG.0B.306.HLN
REF
DESC
Elbow receptacle for printed circuit (solder or screw fixing)
CONTACT
6 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)
MAXA
2,5 A
OPTION
Previews
3D
2D
Download CAD models