??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
LEMO
Description
B-0B-EF - Push-pull connector - Fixed receptacle, nut fixing, with two flats on the shell and O-ring (back panel mounting)
Bill of material
EFD.0B.305.CLL
REF
DESC
Fixed receptacle, nut fixing, with two flats on the shell and O-ring (back panel mounting)
CONTACT
5 Low Voltage
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|1000 V (AC), 1400 V (DC)
MAXA
6,5 A
OPTION
미리보기
3D
2D
CAD모델 다운로드