您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
ECC.0B.304.CLV
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Socket
0B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/socket/0b/b-0b-ec_elb.prj},{NB=ECC.0B.304.CLV},{REF=ECC.0B.304.CLV},{DESC=Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting)},{CONTACT=4},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)},{MAXA=6},{IPRATING=50},{OPTION=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
LEMO
Description
B-0B-EC_ELB - Push-pull connector - Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting)
Bill of material
ECC.0B.304.CLV
REF
ECC.0B.304.CLV
ECC.0B.304.CLV
DESC
Fixed receptacle with two nuts, with elbow contact for printed circuit (back panel mounting)
CONTACT
4
4
MINTEMP
-55
°C
MAXTEMP
250
°C
TESTV
Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)
Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)
MAXA
6
6
A
IPRATING
50
50
OPTION
Previews
3D
2D
下載CAD模型
生成CAD模型