??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
LEMO
Description
B-0B-EC - Push-pull connector - Fixed receptacle, nut fixing
Bill of material
EGD.0B.304.CLL
REF
DESC
Fixed receptacle, nut fixing
CONTACT
MINTEMP
-55 °C
MAXTEMP
250 °C
TESTV
Vtest (contact-contact):|A|850 V (AC), 1200 V (DC)
MAXA
7 A
IPRATING
OPTION
Previews
3D
2D
Download CAD models