??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 11
HELP_VARIABLE
Company
RCM
Description
B Ø 2 1/2 - Medium load
Bill of material
B63-127
-
Hole diameter
2 1/2 Inch
Rod diameter
1 1/2 Inch
Free length
Inch
Rate /±10%
lbs/0.1 in.
Deflection of job
Inch
Force
0.00 lbs
Length at compression end
Inch
Recommended working deflection for long spring life
Inch
Force
lbs
Recommended working deflection for medium spring life
Inch
Force
lbs
Deflessione per media - corta durata
Inch
Force
lbs
Maximum operating deflection
Inch
Force
lbs
Solid deflection
Inch
Cross wire section
0.45 x 0.36 Inch
Previews
3D
Boyut
2D
CAD modeli indir