??
Catalog navigation
CAD model selection
Selectable products: 63
HELP_VARIABLE
Company
Schmersal
Description
AZM300
Bill of material
AZM300B-ST-SD2P-T_1
Manufacturer
K.A. Schmersal GmbH & Co. KG
Type description
Order number
Position Lever -T / -T8 or -N
EAN
Short description
Type of monitoring
Operating principle
RFID
Coding level according to ISO 14119
Locking principle
Performance Level (PL)
Safety Integrity Level (SIL)
Zuhaltekraft Fmax
1500 N
Zuhaltekraft FZh
1150 N
Latching force
25 N / 50 N N
Safety outputs
2x p-switching
Diagnostic output
Type of connection
Protection class
IP66 / IP67 / IP69
Operating voltage VDC
24
Weight
g
eCl@ss
27272603
Link to Data Sheet
Data Sheet
Previews
3D
Dimension
2D
Download CAD models