??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AZFS, AZFH, AZFM, AZFL, AZFY, AZFHE, AZFME, AZFLE, ZVULFH, ZVULFM, AZEFH, AZEFM, AZFHH, AZAH, AZAM - Urethane Bumpers - Counterbore Hole Specified Type
Bill of material
AZFS-D8-V2-H3-G3-L6-N
Part No.
AZFS-D8-V2-H3-G3-L6-N
Type Selection
AZFS, AZFH, AZFM, AZFL, AZFY, AZFHE, AZFME, AZFLE, ZVULFH, ZVULFM, AZEFH, AZEFM, AZFHH, AZAH, AZAM
Type Selection
Material
Hardness
D
mm
D Tolerance
+/-0.2 mm
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L Tolerance
+0.5/0 mm
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
H Tolerance
+/-0.2 mm
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
G Tolerance
+/-0.2 mm
V 1mm Increment
mm
V Tolerance
+/-0.2 mm
Color
Previews
3D
Dimension
2D
Download CAD models