??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TPC Global
Description
AXK(S) - Air Cylinder (Stainless Tube) Non-Rotating Rod Type/Single Acting : Spring Return
Bill of material
AXKSB20-25S
Ident number
Mounting
Bore Size
mm
Stroke
mm
Stroke
mm
Working Stroke
mm
값 입력 POS
Working Stroke
mm
cm
inch
ft
Cushion
Series
Auto Switch
Number of Switches
Nut position
mm
값 입력 POSA
Nut position
mm
cm
inch
ft
Dimensions
18 mm
Dimensions
15.5 mm
Dimensions
13 mm
Dimensions
26 mm
Dimensions
10 mm
Dimensions
20 mm
Dimensions
13 mm
Dimensions
8 mm
Dimensions
41 mm
Dimensions
5 mm
Dimensions
8 mm
Dimensions
27.0 mm
Dimensions
8 mm
Thread
M8x1.25
Dimensions
15.0 mm
Dimensions
24.0 mm
Thread
M20x1.5
Thread
1/8
Dimensions
87 mm
Dimensions
141 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0.0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
Dimensions
0 mm
미리보기
3D
치수도
2D
CAD모델 다운로드