??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
NTN Automation
Description
AXE - Efficient type linear axis with tooth belt drive
Bill of material
AXE60Z14-B-40-0-0-0-0-0-0
Typ
AXE
Size
Drive type
Stroke
mm
LOD Level
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Drive adapter mounting side
Drive adaptation
Drive adaptation
Gear ratio
Switch mounting position
Switches left
Switches right
Cover profile
Drive type text
ID base axis
Stock number code base axis
Mass base axis
kg
Slider mass
kg
Stroke per revolution
mm
Max. static load Fy
N
Max. static load Fz
N
Max. static load torque Mx
Nm
Max. static load torque My
Nm
Max. static load torque Mz
Nm
Max. dynamic load Fy
N
Max. dynamic load Fz
N
Max. dynamic load torque Mx
Nm
Max. dynamic load torque My
Nm
Max. dynamic load torque Mz
Nm
Allowable dynamic operation load
N
Geometrical moment of inertia Iy
cm^4
Geometrical moment of inertia Iz
cm^4
Repeatability
mm
Idling speed torque
Nm
Maximum velocity
300 m/min
Diameter of hollow shaft
mm
PDF catalog
please click here
PDF Flyer
please click here
Maintenance and service instructions
please click here
Link to the configuration
please click here
Previews
3D
Dimension
2D
Download CAD models