??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AX65 - 3-pole contactors - AC operated
Bill of material
ABB - 1SBL371074R8000 + AX65-30-00-80 220-230V50Hz/230-240V60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
3-Pole Contactors - AC Operated
Long Description
AX50...AX80 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles – control circuit: AC operated – add-on auxiliary contact blocks (optional) for side mounting and a wide range of accessories.
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
115 A
Rated operation current Ie at AC-3, 400 V
65 A
Rated operation power at AC-3, 400 V
30 kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AX65-35-00
Previews
3D
2D
Download CAD models