??
Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AX18 - 3-pole contactors - AC operated
Bill of material
ABB - 1SBL921074R8810 + AX18-30-10-88 230-240V50Hz/240V-260V60Hz Contactor
Product ID
Extended Product Type
Invoice Description
Description
3-Pole Contactors - AC Operated
Long Description
AX09...AX25 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC. These contactors are of the block type design with: – 3 main poles and 1 built-in auxiliary contact – control circuit: AC operated – add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
- - - V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
27 A
Rated operation current Ie at AC-3, 400 V
18 A
Rated operation power at AC-3, 400 V
7.5 kW
Modular version
false
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models