??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
AWSC, AWSB, AWSM, AWSR, AWSAN, AWSAA, AWSAAB, AWSBB, AWSS, AWSSR, AWSUS, AWSH - Metal Washers - Thickness Tolerance Selectable Type
Bill of material
AWSC-A-D5-V3-T1
Part Number
AWSC-A-D5-V3-T1
Type Selection
AWSC, AWSB, AWSM, AWSR, AWSAN, AWSAA, AWSAAB, AWSBB, AWSS, AWSSR, AWSUS, AWSH
Material
Surface Treatment
Hardness
-
T Tolerance Selection
D 0.5mm Increment; D20 or more / 1mm Increment
mm
I.D. Dimension
V 0.5mm Increment(0.1mm Increment for WVE)
mm
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
T Tolerance
+/-0.005 mm
O.D. C Chamfering
CC 0.5mm Increment
mm
WCC 0.5mm Increment
mm
I.D. C Chamfering
CV 0.5mm Increment
mm
WCV 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models