AWM20-01-D
SMC
bp4_air_line_equipment
air_line_equipment
New Modular F.R.L Unit (AC-D)
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/frl-d/awm_awd_d_asmtab.prj},{NB=AWM20-01-D(0)},{TYPE=AWM},{BODY=20},{THREAD1=},{PORT=01},{MOUNTING=},{OPTIONB=},{OPTIONC=},{PRESSURE=},{BOWL=},{DRAIN=},{EXHAUST=},{DIRECTION=},{UNIT=},{THREAD2=0},{A=40},{WZS=3},{BODYX=20},{X=0.000},{PPATH=awm_awd_d/assembly/awm_awd_d_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
AWM_AWD-D - Mist Separator Regulator/Micro Mist Separator Regulator
Bill of material
AWM20-01-D
Type
(AWM) Mist Separator Regulator
(AWD) Micro Mist Separator Regulator
(AWM) Mist Separator Regulator
(AWD) Micro Mist Separator Regulator
Body size
20
20
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Mounting
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
(-) Without mounting option
(B) With bracket
(H) With set nut (for panel mount)
Float type auto drain
(-) Without auto drain
(C) N.C. (Normally closed) Drain port is closed when pressure is not applied
(-) Without auto drain
(C) N.C. (Normally closed) Drain port is closed when pressure is not applied
Pressure gauge/Digital pressure switch
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output / Electrical entry: Wiring bottom entry
(E2) Output: NPN output / Electrical entry: Wiring top entry
(E3) Output: PNP output / Electrical entry: Wiring bottom entry
(E4) Output: PNP output / Electrical entry: Wiring top entry
(-) Without pressure gauge
(E) Square embedded type pressure gauge (with limit indicator)
(G) Round type pressure gauge (with limit indicator)
(M) Round type pressure gauge (with color zone)
(E1) Output: NPN output / Electrical entry: Wiring bottom entry
(E2) Output: NPN output / Electrical entry: Wiring top entry
(E3) Output: PNP output / Electrical entry: Wiring bottom entry
(E4) Output: PNP output / Electrical entry: Wiring top entry
Set pressure
(-) 0.05 to 0.85 MPa setting
(1) 0.05 to 0.2 MPa setting
(-) 0.05 to 0.85 MPa setting
(1) 0.05 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) With bowl guard (Nylon bowl)
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) With bowl guard (Nylon bowl)
Drain port
(-) With drain cock
(J) Drain guide 1/8
(-) With drain cock
(J) Drain guide 1/8
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Flow direction
(-) Flow direction: Left to right
(R) Flow direction: Right to left
(-) Flow direction: Left to right
(R) Flow direction: Right to left
Unit
(-) Unit on product label: MPa, °C, Pressure gauge in SI units: MPa
(-) Unit on product label: MPa, °C, Pressure gauge in SI units: MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성