AWG20-01G1-B
SMC
bp4_air_line_equipment
air_line_equipment
new_modular_f_r_l_built_in_pressure_gauge
Powered by
CAD모델 선택
{smc/bp4_air_line_equipment/air_line_equipment/new_modular_f_r_l_built_in_pressure_gauge/awg_b_asmtab.prj},{NB=AWG20-01G1-B(_0)},{BODY=20},{BODYX=20},{BACKFLOW=},{THREAD1=},{PORT=01},{OPTION1=},{OPTIONFL=},{ANGLE=G1},{OPTION2=},{SEMISTANDARDD=},{SEMISTANDARDE=},{SEMISTANDARDF=},{SEMISTANDARDG=},{SEMISTANDARDI=},{OMSC=},{THREAD2=0},{FLOW=},{A=40},{PPATH=awg_b/assembly/awg_b_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
AWG-B - Filter Regulator With Built-in Pressure Gauge
Bill of material
AWG20-01G1-B
Body size
20
20
With backflow function
(-) Without backflow function
(K) With backflow function
(-) Without backflow function
(K) With backflow function
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
Port size
(01) 1/8
(02) 1/4
(01) 1/8
(02) 1/4
Option1
(-) None
(B) With bracket (With set nuts)
(-) None
(B) With bracket (With set nuts)
Float type auto drain
(-) Without auto drain
(C) Float type auto drain (N.C.)
(-) Without auto drain
(C) Float type auto drain (N.C.)
Mounting angle of pressure gauge
(G1) 0 deg
(G2) 90 deg
(G3) 180 deg
(G4) 270 deg
(G1) 0 deg
(G2) 90 deg
(G3) 180 deg
(G4) 270 deg
Option2
(-) None
(H) With set nuts
(-) None
(H) With set nuts
Set pressure
(-) None
(1) 0.02 to 0.2 MPa setting
(-) None
(1) 0.02 to 0.2 MPa setting
Bowl
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
(-) Polycarbonate bowl
(2) Metal bowl
(6) Nylon bowl
(C) With bowl guard
(6C) Nylon bowl with bowl guard
Drain port
(-) With drain cock
(J) Drain guide 1/8
(-) With drain cock
(J) Drain guide 1/8
Exhaust mechanism
(-) Relieving type
(N) Non-relieving type
(-) Relieving type
(N) Non-relieving type
Pressure unit
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
(-) Name plate,caution plate for bowl,and pressure gauge in imperial units: MPa
Made to order
(-) None
(X406) Setting and pressure gauge full span 0.4 MPa
(-) None
(X406) Setting and pressure gauge full span 0.4 MPa
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성