??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Napkin Tampon Vendor 4017
Bill of material
awashroom_accessories_napkin_tampon_vendor_4017
Default Elevation
48.000
Width
14.125
Height
28.250
Depth of which projects
0.500
Depth
6.574
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
ERROR - If you are able to see this message you haven't loaded this family correctly.
OmniClass Title
Sanitary Napkin and Tampon Dispensers,Disposal Units
OmniClass Code
23.40.20.21.24
Model
ERROR - If you are able to see this message you haven't loaded this family correctly.
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
ERROR - If you are able to see this message you haven't loaded this family correctly.
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
E1010700
ADA Compliant
No
Wall Opening Depth
6.168
Inner Cabinet Visibility
1.000
Previews
3D
2D
Download CAD models