??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Napkin Disposal 4722 15
Bill of material
awashroom_accessories_napkin_disposal_4722_15
Default Elevation
48.000
Width
10.750
Height
15.125
Depth of which projects
4.000
Depth
4.000
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Surface-Mounted
OmniClass Title
Sanitary Napkin and Tampon Dispensers,Disposal Units
OmniClass Code
23.40.20.21.24
Model
4722-150000
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Napkin Disposal, 1.5 Gallons, Surface-Mounted
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
E1090200
ADA Compliant
No
Previews
3D
2D
Download CAD models