??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Mirrors 7805 Custom
Bill of material
awashroom_accessories_mirrors_7805_custom
Default Elevation
40.000
Width
18.000
Height
36.000
Dimensional Limits
Either Width or Hight must be over 25"
Depth of Shelf
5.500
Depth
0.750
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
ERROR - If you are able to see this message you haven't loaded this family correctly.
OmniClass Title
Mirrors
OmniClass Code
23.40.95.17.17
Model
ERROR - If you are able to see this message you haven't loaded this family correctly.
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Industry Standards
ASTM C 1036
Fire Rating
n/a
Description
ERROR - If you are able to see this message you haven't loaded this family correctly.
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
C1030900
ADA Compliant
Yes
Total Width
18.000
Total Height
36.000
Previews
3D
2D
Download CAD models