??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
AVT05 - Mechanical guard rail 30/40 series accessories
Bill of material
AVT05-36
code
AVT05
type
Ground support
material
A6063-T5
surface treatment
Blast oxidation
W
mm
S
0 mm
Applicable profile surface
40 mm
weight
243 g/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models