??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Gamavuoto
Description
AVLM - Multi-stage vacuum generators
Bill of material
AVLM24V
Part Number
A
mm
C
mm
L
66.5 mm
D
mm
Vacuum
mm
Air Supplier
G1/8 mm
Exhaust
G3/8 mm
Working Pressure
6 Bar
Vacuum Level at 6 bar
94.6 KPa
Flow at 6 bar
Nl/min
Air Consumption at 4 bar
Nl/min
Previews
3D
Dimension
2D
Download CAD models