??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
AVDR4 - H2Omit Vent Drains
Bill of material
AVDR4NM(0)
Item no.
DETAIL
Info PDF
Info PDF
Description
Material
Corrosion-resistant polyester
Protection
IP66
Height
50 mm
Diameter
mm
Cut out diameter
22 mm
Weight
kg
EAN Code
Mounting Instructions
URL
Previews
3D
Dimension
2D
Download CAD models