??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
AvanTech YOU drawer, height 251 mm
Bill of material
9255271______________(16,270X600)
HEADER
VARIANT CONFIGURATION FOR AVANTECH YOU, DRAWER SIDE PROFILE HEIGHT 251 MM
CARCASE WIDTH (CW)
mm
Enter value for CW
CARCASE WIDTH (CW)
mm
cm
inch
ft
SIDE PANEL THICKNESS
mm
NOMINAL LENGTH (NL)
mm
PACKING TYPE
COLOUR
DESIGN PROFILE, FOIL WRAPPED
AVANTECH YOU ILLUMINATION DESIGN PROFILE
STEEL REAR PANEL
REAR PANEL CONNECTOR
ALU REAR PANEL PROFILE
FRONT CONNECTOR
FRONT CONNECTOR, STABILISER
REAR PANEL STABILISER
FRONT STABILISER
ACCESSORIES
DRAWER RUNNERS & PUSH TO OPEN
ACTRO YOU WITH SILENT SYSTEM
PTO SILENT ACTRO/5D YOU
QUADRO YOU
PTO SILENT QUADRO YOU
SYNCHRONISATION BAR
Previews
3D
2D
Download CAD models