??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
INDA
Description
AV602S - Wall-mounted dustbin with cover
Bill of material
AV602SAL
Code
AV602SAL
Material
Very short description 1
INDA Waste paper, waste baskets Cm17X23 H25
Very short description 2
Hotellerie AV602S 17X23 AL
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm17X23 H25 AL
International code
EAN-13:8033163950020
Height
25 cm
Width
17 cm
Depth
23 cm
Weight
0.780 kg
Series
Hotellerie
LINE
Waste paper
Model
AV602S
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
미리보기
3D
치수도
2D
CAD모델 다운로드