??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV602B - Dustbin with cover and pedal
Bill of material
AV602BAL
Code
AV602BAL
Material
Very short description 1
INDA Waste paper, waste baskets Cm21X28 H29
Very short description 2
Hotellerie AV602B 21X28 AL
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm21X28 H29 AL
International code
EAN-13:8021586232427
Height
29 cm
Width
21 cm
Depth
28 cm
Weight
0.895 kg
Series
Hotellerie
LINE
Waste baskets
Model
AV602B
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models