??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV602A - Dustbin with cover and pedal
Bill of material
AV602AAL
Code
AV602AAL
Material
Very short description 1
INDA Waste paper, waste baskets Cm17X23 H25
Very short description 2
Hotellerie AV602A 17X23 AL
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm17X23 H25 AL
International code
EAN-13:8021586232410
Height
25 cm
Width
17 cm
Depth
23 cm
Weight
0.725 kg
Series
Hotellerie
LINE
Waste baskets
Model
AV602A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models