??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV567A - Wall soap dispenser with reduced soap dispensing
Bill of material
AV567ACR
Code
AV567ACR
Material
Very short description 1
INDA Soap dispencer Cm9X11 H15
Very short description 2
Hotellerie AV567A 9X11 CR
Article description
INDA ACCESSORIES Hotellerie Soap dispencer Cm9X11 H15 CR
International code
EAN-13:8033163245515
Height
15 cm
Width
9 cm
Depth
11 cm
Weight
0.600 kg
Series
Hotellerie
LINE
Soap dispenser
Model
AV567A
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models