??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV473B - High-power electrical hand dryer with safety thermostat. Low consumption. Stainless steel AISI304. Direct connection to the mains or with a socket
Bill of material
AV473BNS
Code
AV473BNS
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV473BNS
Very Short Description 1
INDA Towels AV473B
Very Short Description 2
HOTELLERIE L15.2xH26.8xP10 Satin brushed
Article Description
Brand: INDA Serie: HOTELLERIE Asciugamani Prod. No.: AV473B L15.2xH26.8xP10 Satin brushed
International Codes
EAN-13:8021586783837
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
26.8 cm
Width
15.2 cm
Depth
10 cm
Weight
34.500 kg
Series
HOTELLERIE
Line
Towels
Model
AV473B
Intrastat Code
85163300
Finishing structure
Satin brushed
Previews
3D
2D
Download CAD models