??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV473A - Hand dryer with safety thermostat
Bill of material
AV473ACR
Code
AV473ACR
Material
Very short description 1
INDA Towels Cm33X18 H23
Very short description 2
Hotellerie AV473A 33X18 CR
Article description
INDA ACCESSORIES Hotellerie Towels Cm33X18 H23 CR
International code
EAN-13:8010359564995
Height
23 cm
Width
33 cm
Depth
18 cm
Weight
5.920 kg
Series
Hotellerie
LINE
Hand dryer with safety thermostat
Model
AV473A
Intrastat code
85163100
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models