??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV467X - Wall or floor stand with drip tray for electrical soap dispenser (optional)
Bill of material
AV467XWW
Code
AV467XWW
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV467XWW
Very Short Description 1
INDA Various Accessories AV467X
Very Short Description 2
HOTELLERIE L38xH130xP29 White
Article Description
Brand: INDA Serie: HOTELLERIE Accessori Vari Prod. No.: AV467X L38xH130xP29 White
International Codes
EAN-13:8033163714158
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
130 cm
Width
38 cm
Depth
29 cm
Weight
80.000 kg
Series
HOTELLERIE
Line
Accessories Various
Model
AV467X
Intrastat Code
44219999
Finishing structure
White
Previews
3D
2D
Download CAD models