??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV467E - Electronic wall-mounted soap dispenser for liquid soap
Bill of material
AV467E
Code
AV467E
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV467EWW
Very Short Description 1
INDA Soap spreader AV467E
Very Short Description 2
HOTELLERIE L12xH26xP10.5 White
Article Description
Brand: INDA Serie: HOTELLERIE Spandisapone Prod. No.: AV467E L12xH26xP10.5 White
International Codes
EAN-13:8033163713878
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
26 cm
Width
12 cm
Depth
10.5 cm
Weight
0.7750 kg
Series
HOTELLERIE
Line
Soap dispenser
Model
AV467E
Intrastat Code
85098000
Finishing structure
White
Previews
3D
2D
Download CAD models