??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV467D - Electronic wall-mounted soap dispenser for spray soap
Bill of material
AV467DAL
Code
AV467DAL
Material
Brand Description
INDA
Article number
AV467DAL
Very short description 1
INDA Soap dispencer Cm11X11 H27
Very short description 2
HOTELLERIE AV467D 11X11 Steel Brilliant
Article description
INDA ACCESSORIES HOTELLERIE Soap dispencer Cm11X11 H27 Steel Brilliant
International code
EAN-13:8033163456577
Article type
Standard article
State
CURRENT
Height
27 cm
Width
11 cm
Depth
11 cm
Weight
1.225 kg
Series
Hotellerie
LINE
Soap dispenser
Model
AV467D
Intrastat code
39249000
Finishing structure
Polished stainless steel
Pool products
AV467C
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models