??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV467C - Electronic wall-mounted soap dispenser for foam soap
Bill of material
AV467CAL
Code
AV467CAL
Material
Brand Description
INDA
Article number
AV467CAL
Very short description 1
INDA Soap dispencer Cm11X11 H27
Very short description 2
HOTELLERIE AV467C 11X11 Steel Brilliant
Article description
INDA ACCESSORIES HOTELLERIE Soap dispencer Cm11X11 H27 Steel Brilliant
International code
EAN-13:8033163456577
Article type
Standard article
State
CURRENT
Height
27 cm
Width
11 cm
Depth
11 cm
Weight
1.225 kg
Series
Hotellerie
LINE
Soap dispenser
Model
AV467C
Intrastat code
39249000
Finishing structure
Polished stainless steel
Pool products
AV467C
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models