??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV454C - Hairdryer with timer and safety thermostat in white plastic
Bill of material
AV454CWW
Code
AV454CWW
Material
Brand Description
INDA
Article number
AV454CWW
Very short description 1
INDA Hairdryers Cm15X10 H54
Very short description 2
Hotellerie AV454C 15X10 WW
Article description
INDA ACCESSORIES Hotellerie Hairdryers Cm15X10 H54 WW
International code
EAN-13:8033163985084
Article type
Standard article
State
CURRENT
Variant characteristic
0
Height
54 cm
Width
15 cm
Depth
10 cm
Weight
1.320 kg
Series
Hotellerie
LINE
Hairdryers
Model
AV454C
Intrastat code
85163100
Finishing structure
White
Pool products
AV454C
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models