??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV4284 - Free-standing paper holder, 4 rolls
Bill of material
AV4284CR
Code
AV4284CR
Material
Very short description 1
INDA Paper holder Cm12X12 H43
Very short description 2
Colorella 2300 AV4284 12X12 CR
Article description
INDA ACCESSORIES Colorella 2300 Paper holder Cm12X12 H43 CR
International code
EAN-13:8010359119744
Height
43 cm
Width
12 cm
Depth
12 cm
Weight
0.306 kg
Series
Colorella 2300
LINE
Paper holder
Model
AV4284
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models