??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV427G - Wall-mounted paper holder, roll Ø max cm 30
Bill of material
AV427GAL
Code
AV427GAL
Material
Very short description 1
INDA Paper holder Cm33X12 H32
Very short description 2
Hotellerie AV427G 33X12 AL
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm33X12 H32 AL
International code
EAN-13:8010359120054
Height
32 cm
Width
33 cm
Depth
12 cm
Weight
2.200 kg
Series
Hotellerie
LINE
Paper holder
Model
AV427G
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models