??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV426F - Paper holder with cover
Bill of material
AV426FCR
Code
AV426FCR
Material
Very short description 1
INDA Paper holder Cm16X12 H8
Very short description 2
Hotellerie AV426F 16X12 CR
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm16X12 H8 CR
International code
EAN-13:8021586287014
Height
8 cm
Width
16 cm
Depth
12 cm
Weight
0.310 kg
Series
Hotellerie
LINE
Paper holder
Model
AV426F
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models