??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV426E - Double paper holder, with cover
Bill of material
AV426ECR
Code
AV426ECR
Material
Very short description 1
INDA Paper holder Cm33X12 H4
Very short description 2
Hotellerie AV426E 33X12 CR
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm33X12 H4 CR
International code
EAN-13:8021586287007
Height
4 cm
Width
33 cm
Depth
12 cm
Weight
0.815 kg
Series
Hotellerie
LINE
Paper holder
Model
AV426E
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Matteo Thun & Antonio Rodriguez
Previews
3D
Dimension
2D
Download CAD models