??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV425B - Double paper holder, with cover
Bill of material
AV425BCR
Code
AV425BCR
Material
Very short description 1
INDA Paper holder Cm16X11 H19
Very short description 2
Hotellerie AV425B 16X11 CR
Article description
INDA ACCESSORIES Hotellerie Paper holder Cm16X11 H19 CR
International code
EAN-13:8010359142605
Height
19 cm
Width
16 cm
Depth
11 cm
Weight
0.435 kg
Series
Hotellerie
LINE
Paper holder
Model
AV425B
Intrastat code
74182000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models