??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
INDA
Description
AV414B - Wall mounted/free-standing toilet brush holder
Bill of material
AV414BNE
Code
AV414BNE
LOD Destination
LOD Level
Material
Brand Description
INDA
Article Number
AV414BNE
Very Short Description 1
INDA Toilet brush holder AV414B
Very Short Description 2
MY LIKE L8.3xH38.3xP8.3 Black
Article Description
Brand: INDA Serie: MY LIKE Portascopino Prod. No.: AV414B L8.3xH38.3xP8.3 Black
International Codes
EAN-13:8021586755971
Article Type
Standard article
State
CURRENT
Variant Characteristics
0
Height
38.3 cm
Width
8.3 cm
Depth
8.3 cm
Weight
0.8200 kg
Series
MY LIKE
Line
Toilet Brush Holder
Model
AV414B
Intrastat Code
73249000
Finishing structure
Black
Pool products
AV414B
プレビュー
3D
情報
2D
ダウンロード(CADデータ)