??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
INDA
Description
AV414A - Wall mounted/free-standing toilet brush holder
Bill of material
AV414AAL
Code
AV414AAL
Material
Very short description 1
INDA Toilet Brush Holder Cm8X8 H38
Very short description 2
MY LIKE AV414A 8X8 AL
Article description
INDA ACCESSORIES MY LIKE Toilet Brush Holder Cm8X8 H38 AL
International code
EAN-13:8033163528588
Height
38.0 cm
Width
8.0 cm
Depth
8.0 cm
Weight
0.820 kg
Series
MY LIKE
LINE
Toilet Brush Holder
Model
AV414A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimenze
2D
Stáhnout CAD model