??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV408B - Tempered crystal shelf with low railing, 6 mm glass
Bill of material
AV408BCR01
Code
AV408BCR01
Material
Material
Very short description 1
INDA Shelf Cm60X16 H5
Very short description 2
Hotellerie AV408B 60X16 CR
Article description
INDA ACCESSORIES Hotellerie Shelf Cm60X16 H5 CR
International code
EAN-13:8010359565114
Height
5 cm
Width
60 cm
Depth
16 cm
Weight
1.920 kg
Series
Hotellerie
LINE
Shelf
Model
AV408B
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models