??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV408A - Tempered crystal shelf, 6 mm glass, with brackets
Bill of material
AV408ACR01
Code
AV408ACR01
Material
Material
Very short description 1
INDA Shelf Cm60X16 H3
Very short description 2
Hotellerie AV408A 60X16 CR
Article description
INDA ACCESSORIES Hotellerie Shelf Cm60X16 H3 CR
International code
EAN-13:8010359565107
Height
3 cm
Width
60 cm
Depth
16 cm
Weight
1.500 kg
Series
Hotellerie
LINE
Shelf
Model
AV408A
Intrastat code
74182000
Panel finishes
Transparent
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models