??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV402B - Dustbin with cover and pedal
Bill of material
AV402BAL
Code
AV402BAL
Material
Very short description 1
INDA Waste paper, waste baskets Cm20X20 H29.5
Very short description 2
Hotellerie AV402B 20X20 AL
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm20X20 H29.5 AL
International code
EAN-13:8033163091815
Height
29.5 cm
Width
20 cm
Depth
20 cm
Weight
1.265 kg
Series
Hotellerie
LINE
Waste baskets
Model
AV402B
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models