??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
INDA
Description
AV401A - Wall-mounted waste basket
Bill of material
AV401AAL
Code
AV401AAL
Material
Very short description 1
INDA Waste paper, waste baskets Cm17X10 H25
Very short description 2
Hotellerie AV401A 17X10 AL
Article description
INDA ACCESSORIES Hotellerie Waste paper, waste baskets Cm17X10 H25 AL
International code
EAN-13:8033163858180
Height
25 cm
Width
17 cm
Depth
10 cm
Weight
0.850 kg
Series
Hotellerie
LINE
Waste paper
Model
AV401A
Intrastat code
73249000
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
预览
3D
尺寸标注
2D
下载CAD模型