??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
C Matic
Description
AV39 - Extention piece
Bill of material
AV290040
Code
Type
Material
Brass Chemical Nickel Plated
D1
mm
L1
mm
L1IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Boyut
2D
CAD modeli indir