??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV375A - Stool with seat, brass structure. Antibacterial
Bill of material
AV375AWW
Code
AV375AWW
Material
Very short description 1
INDA Stools - Seats Cm35X33 H38
Very short description 2
Sedili Docc.Antibat. AV375A 35X33 WW
Article description
INDA ACCESSORIES Sedili Docc.Antibat. Stools - Seats Cm35X33 H38 WW
International code
EAN-13:8033163276120
Height
38 cm
Width
35 cm
Depth
33 cm
Weight
3.400 kg
Series
Anti-tip shower seat
LINE
Stools
Model
AV375A
Intrastat code
94017900
URL link web site of the article
https://www.inda.net/
Design
Studio Inda
Previews
3D
Dimension
2D
Download CAD models