??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 5
HELP_VARIABLE
Company
C Matic
Description
AV37 - Y Fitting
Bill of material
AV273030
Code
Type
Material
Brass Chemical Nickel Plated
Øe Tube1
mm
Øe Tube 2
mm
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 150 °C
Working Temperature
-4 ÷ 302 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
미리보기
3D
치수도
2D
CAD모델 다운로드